text.skipToContent text.skipToNavigation
EDGE™ Splice Cassettes provide the interface between the bulk fiber cable and the LC duplex jumpers that connect directly into the electronics. The fiber splice cassette includes a one meter bare ribbon (or twelve x 250 µm single fiber) pigtail, that is loaded within the fiber splice cassette, and can be mass-fusion spliced directly to either ribbon or loose fiber cable. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted.

Products

Product Number Product Name
EDGE-CS12-AF-P00RE EDGE™ Splice Cassette, 12 LC duplex APC, green OS2
EDGE-CS12-AF-P00RE-CSP EDGE™ Splice Cassette, 6 LC duplex APC, green OS2
EDGE-CS12-AF-P00RM-CSP EDGE™ Splice Cassette, 12 LC duplex APC, green OS2
EDGE-CS12-AF-P00RU EDGE™ Splice Cassette, 12 LC duplex APC, green OS2