text.skipToContent text.skipToNavigation

Evolv® Splitter Terminal with Pushlok® Technology

Evolv® Splitter Terminals with Pushlok® technology offers the smaller terminals for FTTX networks than ever before. The Pushlok connector is half the size of industry leading hardened connectors and enables terminal sizes up to one quarter of the size of traditional terminals. Designed for use in distributed split access networks, the terminal is small enough to be placed in existing handholes or pedestals where space is paramount, on building facades, or in aerial networks (pole- or strand-mount). Improved aesthetics improve end user adoption for facade applications. Unstubbed units have an input port for a single Pushlok drop assembly to provide signal source with subscriber adapter ports aligned in a single row on the right. Each port’s corresponding release button is actuated to remove dust cap or drop. When installing drops, the keyed ports provide an audible and physical positive feedback minimizing technician variation and potential damage due to mishandling.

Products

产品编码 Product Name
DSB8F100D1NC000S0P Evolv® HC Splitter Terminal with Pushlok® Technology, 8 port, 2 rows of 4 ports, unstubbed, 1x8 splitter
DSF8F100D1NC000S0P Evolv® HC Splitter Terminal with Pushlok® Technology, 8 port, unstubbed, 1x8 splitter
DSH2F100D1NC000S0P Evolv® Splitter Terminal with Pushlok® Technology, 2 port, unstubbed, 1x2 splitter
DSH4F100D1NC000S0P Evolv® HC Splitter Terminal with Pushlok® Technology, 4 port, unstubbed, 1x4 splitter
DSP6F100D1NC000S0P Evolv® HC Splitter Terminal with Pushlok® Technology, 16 port, 2 rows of 8 ports, unstubbed, 1x16 splitter