FQ100068425
PBO - Terminal BTI Small Capacity Distribution Point - 4 Fibre Connections
You might also be interested in
General Specifications
Product Number | FQ100068425 |
Environment | Indoor/Outdoor |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Dimensions
Width | 90 mm |
Ordering Information
Package contents | 1 box with built in fibre organiser and holder for 4 mechanical splices, 1 sliding cover, Cable ports with strain relief for four cables up to 4mm diameter |
Indoor and outdoor use
Versatility and variety in application
Removeable sliding cover - Cover may be latched open
Compact branching point for riser distribution - can be used in confined spaces
Splice trays are optimized for use with the RocketRibbon® Routable Sub Units (RSU)
Save time, reduces risk
One fixed organiser tray
1-4 fibre splice capacity
Four individual locations for splices
It is possible to mix different types of splice
Riser cable enters from rear of box
Wide variety of riser cable diameters accepted