PBO12S-P000000Y
PBO - Terminal PBO12S No Tray with Blockers
You might also be interested in
General Specifications
Product Number | PBO12S-P000000Y |
Lockable | No |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Splice tray type | 0 |
Splitter Module Quantity | 0 |
Number of splice trays | 0 |
Locking availability | Push |
Housing colour | Grey |
Number of adapters | 0 |
Max number of trays | 8 |
Inputs | 1 distirbution cable; 2 secondary distribution cable |