PBO12S-P0000E3Y
PBO - Terminal PBO12S 3xTray BiZone with Blockers
Spécifications générales
| Référence du produit | PBO12S-P0000E3Y |
| Product type | Distribution Box |
| Mounting Type | Wall-mount |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Lockable | Yes |
| Splice tray type | Bizone |
| Number of splice trays | 3 |
| Housing colour | Grey |
| Max number of trays | 8 |
| Inputs | 1 distirbution cable; 2 secondary distribution cable |
| Lock Position | Push |
Ordering Information
| Units per delivery | 120/1 |