Low-Profile Wall Plate
Low-profile wall plate and shuttered SC patch cords system is designed for intuitive installation from fiber wall plate to optical network terminal (ONT) in FTTH deployment use. The low profile and aesthetic nature of the low-profile wall plate makes it an ideal, clean look for virtually any wall surface placement inside of an apartment or a single-family home.
Adapter Type
Fibre Count
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| 80611488745 | Low-Profile Wall Plate with SC APC shuttered adapter | |
| 80611624158 | Low-Profile Wall Plate with SC UPC shuttered adapter | |
| CLR-WPT-02-LCASH | Low-Profile Wall Plate with LC APC duplex shuttered adapter | |
| CLR-WPT-02-LCASH-CS | Low-Profile Wall Plate with LC APC duplex shuttered adapter (with Command Strip) | |
| CLR-WPT-02-LCUSH | Low-Profile Wall Plate with LC UPC duplex shuttered adapter | |
| CLR-WPT-02-LCUSH-CS | Low-Profile Wall Plate with LC UPC duplex shuttered adapter (with Command Strip) |