OTO10080-016SPGGBVCP
Wall Outlet OTO10080 1 F, SC APC shuttered adapter and Pigtails (VDE), Crimp
General Specifications
| Product Number | OTO10080-016SPGGBVCP |
| Product type | Standard Outlet |
| Access type | Front access fixed |
| Mounting Type | Wall-mount |
| Application | Preterminated cables |
| Colour Code Standards | DIN VDE |
| Installation Methods | Splicing |
Standards
| Fibre Standards | ITU-T G.657.A1, ITU-T G.657.A2, ITU-T G.657.B3 |
| Reaction to Fire | Cca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Fibre count | 1 |
| Housing material | Plastic |
| Additional cable number reached w/accessories | 1 |
| Cable entry type | From behind, top and bottom |
| Colour | White |
| Wall Plate Ports Orientation | Straight |
| Number of adapters | 1 |
| Number of ports | 1 |
| Splice protectors type | Crimp |
Design - Adapter
| Adapter housing colour | Green |
| Adapter housing material | Plastic |
| Keyed adapter | No |
| Adapter type | SC APC |
Optical Specification - Hardware
| Pigtail reflectance | 65 dB |
Dimensions
| Height | 100 mm |
| Width | 80 mm |
| Depth | 22 mm |
| Weight | 0.1 kg |
Ordering Information
| Packaging method | Cardboard box |
| Package contents | Mounting Kit included |
| Shipping weight | 9.6 kg |
| Units per delivery | 96/1 |
Provide an interface between the fibre network and the customer optical network terminal (ONT)
Up to three cable entries from either the bottom, top, or rear of the outlet
Cable preparation is done outside the outlet (fixing strain-relief elements are integrated in the bottom of the outlet)
Pre-connectorised options available for quick installation at the customers premise