Wall Outlet OTO10080
Splice Protectors Type
Number of Ports
Color Code Standards
Product Type
Adapter Type
Products
| Product Number | Product Name | |
|---|---|---|
| OTO10080-016SPGGBTHP | Wall Outlet OTO10080, 1 F, SC APC shuttered adapter and Pigtails (Telcordia), Heat-Shrink | |
| OTO10080-016SPGGBVCP | Wall Outlet OTO10080, 1 F, SC APC shuttered adapter and Pigtails (VDE), Crimp | |
| OTO10080-01BSPGGBVCP | Wall Outlet OTO10080, 1 F, LC APC duplex shuttered adapter and Pigtails (VDE), Crimp - VDE | |
| OTO10080-026SPGGBTHP | Wall Outlet OTO10080, 2 F, SC APC shuttered adapter and Pigtails (Telcordia), Heat-shrink | |
| OTO10080-026SPGGBVCP | Wall Outlet OTO10080, 2 F, SC APC shuttered adapter and Pigtails (VDE), Crimp | |
| OTO10080-02BSADPTXXP | Wall Outlet OTO10080, 1 LC APC duplex shuttered adapter without Pigtail, Crimp | |
| OTO10080-02BSPGGBVCP | Wall Outlet OTO10080, 2 F, LC APC duplex shuttered adapter and Pigtails (VDE), Crimp - VDE | |
| OTO10080-04BSADPTXXP | Wall Outlet OTO10080, 2 LC APC duplex shuttered adapter without Pigtails, Crimp - VDE | |
| OTO10080-04BSPGGBVCP | Wall Outlet OTO10080, 4 F, LC APC duplex shuttered adapter and Pigtails (VDE), Crimp - VDE | |
| OTO10080-06A9ADPTXHP | Wall Outlet OTO10080, 6 F, LC UPC duplex shuttered adapters without Pigtails, Heat-shrink | |
| P10080-016SCAWYN10 | Wall Outlet OTO10080, Preterminated with 1 F cable, SC APC shuttered adapter, Heat-shrink, 10 m | |
| P10080-016SCAWYN20 | Wall Outlet OTO10080, Preterminated with 1 F cable, SC APC shuttered adapter, Heat-shrink, 20 m | |
| P10080-01BSBDWNN20 | Wall Outlet OTO10080, Preterminated with 1 F cable, LC APC duplex shuttered adapter, Heat-shrink, 20 m | |
| P10080-026SCBWYT10 | Wall Outlet OTO10080, Preterminated with 2 F cable, SC APC shuttered adapter, Heat-shrink, 10 m | |
| P10080-026SCBWYT20 | Wall Outlet OTO10080, Preterminated with 2 F cable, SC APC shuttered adapter, Heat-shrink, 20 m | |
| P10080-046SCCWYT10 | Wall Outlet OTO10080, Preterminated with 4 F cable, SC APC shuttered adapter, Heat-shrink, 10 m | |
| P10080-046SCCWYT20 | Wall Outlet OTO10080, Preterminated with 4 F cable, SC APC shuttered adapter, Heat-shrink, 20 m | |
| P10080-04BSBFWNV20 | Wall Outlet OTO10080, Preterminated with 4 F cable, LC APC duplex shuttered adapter, Heat-shrink, 20 m |