F000201UCT09020M
Basic 0.9 mm 1 Fibre Pigtail Corning® ClearCurve® ZBL, Single-mode, LC UPC Simplex, 20 m
General Specifications
| Product Number | F000201UCT09020M |
| Flame rating | LSZH/FRNC |
| Fibre category | Single-mode (OS2) |
| Environment | Indoor |
| Application | Fiber to the Premises (FTTP), In-Building Network (IBN), Local Area Network (LAN), Central Office |
Standards
| Fibre Standards | ITU-T G.657.A2, ITU-T G.657.B2 |
| Reaction to Fire | Dca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754 |
Environmental Conditions
| Temperature range, installation | -20 °C to 70 °C |
| Temperature range, operation | -20 °C to 70 °C |
| Temperature range, storage | -20 °C to 70 °C |
Design
| Fibre count | 1 |
| Outer jacket material | LSZH/FRNC |
| Outer jacket colour | White |
| Polarity | Straight-through, TIA-568 type-A |
| Fibres per port | 1 |
Mechanical Characteristics
| Nominal outer diameter | 0.9 mm |
| Min. bend radius installation | 10 mm |
| Min. bend radius operation | 5 mm |
Optical Characteristics
| Fibre code | U |
| Performance option code | 25 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 250 µm |
| Fibre name | ClearCurve® ZBL |
| Maximum Attenuation | 0.38 dB/km / 0.38 dB/km / 0.25 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.B3 |
| Fibre core diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 8.6 µm |
| Mode-Field Diameter at 1550 nm | 9.65 µm |
| PMD Link Design Value | ≤ 0.06 ps/√km |
| PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.2 ps/√km |
Specifications - Connector A
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Connector type | No connector |
| Boot type | Simplex |
Specifications - Connector B
| Polish | UPC |
| Insertion loss, max. | 0.25 dB |
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Boot colour | Blue |
| Connector type | LC UPC simplex |
| Ferrule material | Ceramic |
| Housing colour | Blue |
| Housing material | Composite |
| Boot type | Simplex |
| Reflectance | ≤ -45 dB |
Dimensions
| Length | 20 m |
Ordering Information
| Packaging method | Box |
| Shipping Height | 190 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per delivery | 1/1 |