Basic 0.9 mm 1 Fibre Pigtail
Pigtails are used for non-permanent connections in patch panels, transmission equipment etc. Factory assembled pigtails allow for high quality termination of a network.
Connector Type B
Connector Type A
No connector
Fibre Category
Lengths
Products
| Product Number | Product Name | |
|---|---|---|
| F000201G1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® SMF-28® Ultra, Single-mode, CPR Dca, LC UPC Simplex, 2 m | |
| F000201J1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC UPC Simplex, 2 m | |
| F000201JCT09020M | Basic Fibre Optic Pigtails, LSZH™, 900 µm, Corning® ClearCurve® LBL, Single-mode, LC UPC Simplex, 20 m | |
| F000201UCT09020M | Basic Fibre Optic Pigtails, LSZH™, 900 µm, Corning® ClearCurve® ZBL, Single-mode, LC UPC Simplex, 20 m | |
| F000301Q1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® OM4, Multimode, CPR Dca, LC UPC Simplex, 2 m | |
| F000301Q1Z09002M-VI | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® OM4, Multimode, CPR Dca, LC UPC Simplex, 2 m | |
| F000301T1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® OM3, Multimode, CPR Dca, LC UPC Simplex, 2 m | |
| F000301V1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® OM5, Multimode, CPR Dca, LC UPC Simplex, 2 m | |
| F002201G1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® SMF-28® Ultra, Single-mode, CPR Dca, LC APC Simplex, 2 m | |
| F002201G1Z09002M-GR | Basic 0.9 mm 1 Fibre Pigtail, Corning® SMF-28® Ultra, Single-mode, CPR Dca, LC APC Simplex, 2 m | |
| F002201G1Z09002M-RD | Basic 0.9 mm 1 Fibre Pigtail, Corning® SMF-28® Ultra, Single-mode, CPR Dca, LC APC Simplex, 2 m | |
| F002201J1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, LC APC Simplex, 2 m | |
| F003901Q1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® OM4, Multimode, CPR Dca, SC UPC Simplex, 2 m | |
| F003901Q1Z09002M-VI | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® OM4, Multimode, CPR Dca, SC UPC Simplex, 2 m | |
| F003901T1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® OM3, Multimode, CPR Dca, SC UPC Simplex, 2 m | |
| F003901V1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® OM5, Multimode, CPR Dca, SC UPC Simplex, 2 m | |
| F004401G1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® SMF-28® Ultra, Single-mode, CPR Dca, SC APC Simplex, 2 m | |
| F004401J1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC APC Simplex, 2 m | |
| F004401JCT09020M | Basic Fibre Optic Pigtails, LSZH™, 900 µm, Corning® ClearCurve® LBL, Single-mode, SC APC Simplex, 20 m | |
| F004401UCT09020M | Basic Fibre Optic Pigtails, LSZH™, 900 µm, Corning® ClearCurve® ZBL, Single-mode, SC APC Simplex, 20 m | |
| F005801G1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® SMF-28® Ultra, Single-mode, CPR Dca, SC UPC Simplex, 2 m | |
| F005801J1Z09002M | Basic 0.9 mm 1 Fibre Pigtail, Corning® ClearCurve® LBL fiber, Single-mode, CPR Dca, SC UPC Simplex, 2 m | |
| F00LA01G1Z09001M | Basic 0.9 mm 1 Fibre Pigtail, Corning® SMF-28® Ultra, Single-mode, CPR Dca, LSH APC, 1 m | |
| F00LA01G1Z09002.5M | Basic 0.9 mm 1 Fibre Pigtail, Corning® SMF-28® Ultra, Single-mode, CPR Dca, LSH APC, 2.5 m |