F000301T1Z09002M
Basic 0.9 mm 1 Fibre Pigtail Corning® ClearCurve® OM3, Multimode, CPR Dca, LC UPC Simplex, 2 m
General Specifications
| Product Number | F000301T1Z09002M |
| Flame rating | LSZH/FRNC |
| Fibre category | 50 µm MM (OM3) |
| Cable assembly type | Pigtail |
| Environment | Indoor |
| Application | Fiber to the Premises (FTTP), In-Building Network (IBN), Local Area Network (LAN), Central Office |
| Cable Type | Tight-buffered |
Standards
| Fibre Standards | IEC 60793-2-10 A1-OM3 |
| Reaction to Fire | Dca |
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Intermateability | IEC 61754 |
Environmental Conditions
| Temperature range, installation | -20 °C to 70 °C |
| Temperature range, operation | -20 °C to 70 °C |
| Temperature range, storage | -20 °C to 70 °C |
Design
| Fibre count | 1 |
| Outer jacket material | LSZH/FRNC |
| Outer jacket colour | Turquoise |
| Polarity | Straight-through, TIA-568 type-A |
| Fibres per port | 1 |
Mechanical Characteristics
| Nominal outer diameter | 0.9 mm |
| Min. bend radius installation | 15 mm |
| Min. bend radius operation | 7.5 mm |
Optical Characteristics
| Fibre code | T |
| Performance option code | 88 |
| Fibre category | OM3 |
| Fibre Type | Multimode |
| Fibre name | 50 µm MM (OM3) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fibre compliance | IEC 60793-2-10 |
| Fibre core diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 gigabit ethernet | 750 m / 600 m |
| Serial 10 gigabit ethernet | 300 m / - |
| Minimum effective modal bandwidth (EMB) | 2000 MHz*km / - |
| Min. overfilled launch (OFL) bandwidth | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 1000 rematings, FOTP-21 |
| Connector type | No connector |
| Boot type | Simplex |
Specifications - Connector B
| Polish | UPC |
| Insertion loss, max. | 0.6 dB |
| Tensile strength jacketed cable | 50 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Boot colour | Turquoise |
| Connector type | LC UPC simplex |
| Ferrule material | Ceramic |
| Housing colour | Beige |
| Housing material | Composite |
| Boot type | Simplex |
| Reflectance | ≤ -40 dB |
Dimensions
| Length | 2 m |
Ordering Information
| Packaging method | Box |
| Shipping Height | 190 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 380 mm |
| Units per delivery | 1/1 |