216ZH4-Y3C49A20
MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y 216 F (9x24), Single-Mode (G.652.D, G.657.A1, 190µm), Telcordia
General Specifications
| Product Number | 216ZH4-Y3C49A20 |
| Installation Methods | Microduct |
| Cable type | Stranded Loose Tube |
| Environment | Outdoor |
| Product type | Dielectric |
| Fibre category | G.652.D/G.657.A1 |
| Cable geometry | Round |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | -5 °C to 50 °C |
| Temperature range, operation | -20 °C to 70 °C |
| Temperature range, storage | -30 °C to 70 °C |
Cable Design
| Cable marking | M#H#S#CORNING#Year# MINIXTEND® XD FAB CABLE 9x24 G.657.A1 190 LT1.4#ID numbre |
| Central element | Dielectric |
| Fibre count | 216 |
| Outer jacket colour | Black |
| Outer jacket material | High Density Polyethylene (HDPE) |
| Outer jacket nominal thickness | 0.4 mm |
| Buffer tube colour | Blue, orange, green, brown, grey, white, red, black, yellow |
| Buffer tube diameter | 1.4 mm |
| Central element diameter | 3 mm |
| Number of active tubes | 9 |
| Number of filling elements | 0 |
| Number of tube positions | 9 |
| Fibre colouring | 1-12: blue, orange, green, brown, slate, white, red, black, yellow, violet, pink, aqua - 13-24: (all with one black ring mark) blue, orange, green, brown, slate, white, red, natural, yellow, violet, pink, aqua |
| Fibres per tube | 24 |
Mechanical Specifications
| Crush resistance | 500 N/10 cm |
| Max. tensile strength, short-term | 1000 N |
| Min. bend radius installation | 140 mm |
| Min. bend radius operation | 105 mm |
| Nominal outer diameter | 7 mm |
Optical Characteristics
| Fibre code | Z |
| Performance option code | 49 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 190 µm |
| Fibre name | Contour™ Fibre |
| Maximum Attenuation | 0.36 dB/km / 0.36 dB/km / 0.22 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fibre core diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 188 µm |
| Dispersion @ 1550 nm | ≤ 18.6 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 23.7 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.1 ps/√km |
Dimensions
| Cable Weight | 48 kg/km |
| Max. cable length per reel/drum | 6000 m |
Binderless FastAccess™ Technology
Innovative cable design that reduces cable access time up to 70 percent and lowers the risk of inadvertent fibre damage
Improved cable and fibre density
Small cable OD enables higher density and lower deploymentcost
Optimised for air-assisted install in microducts
Suitable for installation in a duct with 10 mm inner diameter