text.skipToContent text.skipToNavigation

MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y

Corning® MiniXtend® XD Cable with Binderless* FastAccess Technology is an all-dielectric loose tube cable designed for microduct applications and features industry-leading fibre density.
The innovative binderless FastAccess technology improves cable handling and reduces access time by up to 70% while lowering risk of cable and fiber damage. The MiniXtend cable design reduces the cable diameter by up to 50% (vs. traditional loose tube cables) which improves fibre density for duct applications and also enables new applications which can reduce total install cost by up to 60%.


Products

Product Number Product Name
192WH4-Y3C40A20 MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 192 F (8x24), Single-Mode (G.652.D, G.657.A2, 190µm), Telcordia
288WH4-Y3C40A20 MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 288 F (12x24), Single-Mode (G.652.D, G.657.A2, 190µm), Telcordia
192ZH4-Y3C49A20 MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 192 F (8x24), Single-Mode (G.652.D, G.657.A1, 190µm), Telcordia
288ZH4-Y3C49A20 MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 288 F (12x24), Single-Mode (G.652.D, G.657.A1, 190µm), Telcordia
216WH4-Y3C40A20 MiniXtend® XD Cable with Binderless FastAccess™ Technology, A-DQ(ZN)2Y, 216 F (9x24), Single-Mode (G.652.D, G.657.A2, 190µm), Telcordia
216ZH4-Y3C49A20 MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 216 F (9x24), Single-Mode (G.652.D, G.657.A1, 190µm), Telcordia
216ZH4-Y3C49ADE MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 216 F (9x24), Single-Mode (G.652.D, G.657.A1 190µm), DIN VDE
192ZH4-Y3C49ADE MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 192 F (8x24), Single-Mode (G.652.D, G.657.A1 190µm), DIN VDE
288ZH4-Y3C49ADE MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 288 F (12x24), Single-Mode (G.652.D, G.657.A1 190µm), DIN VDE
216WH4-Y3C40ADE MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 216 F (9x24), Single-Mode (G.652.D, G.657.A2, 190µm), DIN VDE
288WH4-Y3C40ADE MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 288 F (12x24), Single-Mode (G.652.D, G.657.A2, 190µm), DIN VDE
192WH4-Y3C40ADE MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 192 F (8x24), Single-Mode (G.652.D, G.657.A2, 190µm), DIN VDE