CAH-OVEN-TMR
Fibre Optic Connector Accessories Cable Assembly House Heat-Cure Oven with timer
General Specifications
Product Number | CAH-OVEN-TMR |
Product type | Connector Tools and Tool Kits |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature range, operation | -18 °C to 50 °C |
Temperature range, storage | -40 °C to 60 °C |
Ordering Information
Units per delivery | 1/1 |