text.skipToContent text.skipToNavigation

Fiber Optic Connector Accessories

Corning anaerobic-cured connectors offer optical performance in a fast, easy field-termination solution designed for fiber-to-the-workstation applications for single-mode and multimode connections. This connector combines the quick-cured convenience of anaerobic adhesive with the performance of epoxy-and-polish connectors. Ideal for enterprise networks and any installations requiring field-installed connectors, the anaerobic-cured technology enables fiber optic networks to be installed cost effectively with minimal tools. Installation of the connector can be accomplished in minutes with the anaerobic adhesive two-part epoxy process. The adhesive is first injected into the connector ferrule, and then the fiber is dipped into the primer and inserted into the connector. Curing takes only one minute without the use of lamps or ovens. With the hand-polish process, an average insertion loss of 0.2 dB is achieved.


Products

Product Number Product Name
02-012253-002 Anaerobic Connector Consumables, clear lapping film, .02 µm, 5-in disk
02-033000-001 Anaerobic Connector Toolkit Accessories, LC puck
02-036475-001 High-Performance Tool Bag
1101045-01 Anaerobic Adhesive, Primer and Syringe Tips for 500 connectors
200FM Fibre Optic Microscope, 200x
2104004-02 Anaerobic Connector Consumables, gray lapping film, 3 µm, 6-in disk
2104020-01 Universal Polishing Puck
2104040-01 CamSplice™ Installation Tool
2104071-01 Anaerobic Connector Consumables, neon yellow lapping film, 12 µm, 5-in disk
2104072-01 Anaerobic Connector Consumables, white lapping film, .3 µm, 5-in disk
2104341-01 CamSplice™ Installation Crimp Tool, Antitorsion
2104454-01 Anaerobic Connector Tool Kit Accessories, rubber pad, 5-in diameter, 80 durometer
3201007-01 Crimp Tool
95-000-04 CamSplice™ Mechanical Splice with logo
95-000-04-ATC CamSplice™ Mechanical Splice, Antitorsion
95-000-04-NL CamSplice™ Mechanical Splice, no logo (six per pack)
95-400-14-BP Dust Cap, for ST® compatible/FC/SC, bulk pack, 2.5 mm
95-400-17-BP Dust Cap, for LC Connector, bulk pack, 1.25 mm
95-400-25-RJSM Pin Keeper Assembly, MT-RJ, bulk pack, single-mode (OS2)
ADP-SC00-CAP-BLK Dust Cap, for SC Adapter Simplex, bulk pack, Black
CAH-OVEN-TMR Cable Assembly House Heat-Cure Oven with timer
CAM-SPLICE-CC CamSplice™ Mechanical Splice, ClearCurve® compatible
FBC-002 UniCam® Connector Score-and-Snap Cleaver
FBC-007 UniCam® High-Performance Precision Flat Cleaver with Diamond Blade and Fibre Handlers
FBC-009 OptiSnap™ Connector Flat Cleaver
HAN-STANDARD Double-sided Fibre handler for tight-buffered Fibre and jacketed cable (UniCam® high-performance flat cleaver FBC-007)
HAN-TRACK Track for UniCam® and OptiSnap™ Flat Cleavers
HAN-UNI FBC-007 Fibre Handler for UniCam® Connectors only
TL-3HM Three Hole Stripping Tool for 900 µm and jacketed cable
VFL-350 Visual Fault Locator, 635 nm penlight style