text.skipToContent text.skipToNavigation

Splice Closure Fibre (SCF), preloaded with splice trays

Corning Splice Closure (SCF) with Mechanical End Cap is designed for splicing fibres in aerial, duct and buried applications. These sealed canister closures are available in configurations that can accommodate from 72 to 576 single fibre splices, or from a 288- to 1296-fibre capacity if splicing ribbons.