text.skipToContent text.skipToNavigation

Centrix® XL Cabinet System

Centrix® XL single cabinets provide space for up to 120 Centrix cassettes, with a maximum capacity of 5,760 LC or 4,320 SC single-fibre ports. All functions are accessible from the front of the cabinet. Patch cord management enables in-cabinet cross-connects with a single patch cord length of 4 m. Feeder cables can enter the cabinet from the top and bottom.

The bottom channel function allows for easy routing of patch cords across cabinets in a row. The cabinet comes assembled for fast deployment.


Products

Product Number Product Name
CXL-CAB-F2209PGLABC Centrix® XL Cabinet System, 2200x900x300 mm, side walls, rear wall, plexiglass doors, cable entry left, bottom channel, assembled, crossconnect
CXL-CAB-F221ANNLABC Centrix® XL Cabinet System, 2200x1050x300 mm, no side walls, no rear walls, no doors, cable entry, left, bottom channel, assembled, crossconnect
POC-2209NNLI-2A144B3CB Centrix® XL Cabinet System, Equipped, 2200x900x300 mm, no side walls, no rear wall, no doors, housings left side in rack, 20 x Centrix XL 2U, 288 LC APC ports, crimp, interconnect, bottom channel
POC-221ANNLC-1A144B3C Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, no side walls, no rear wall, no doors, housings on left side in rack, 40 x Centrix XL 1U, 144 LC APC ports, crimp, crossconnect, bottom channel
POC-221ANNLC-2A288B3C Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, no side walls, no rear wall, no doors, housings on left side in rack, 20 x Centrix XL 2U, 288 LC APC ports, crimp, crossconnect, bottom channel
POC-221ANNLC-4A576B3C Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, no side walls, no rear wall, no doors, housings left side in rack, 10 x Centrix XL 4U, 576 LC APC ports, crimp, crossconnect, bottom channel
POC-221APGLC-1A144B3C Centrix® XL Cabinet System, Equipped, 2200x1050x300 mm, with side walls and rear wall, plexiglass doors, housings left side in rack, 40 x Centrix XL 1U, 144 LC APC ports, crimp, crossconnect, bottom channel