ECM-UM36-JM-93Q-ULL
EDGE™ MDC Module 36F, 50 µm multimode (OM4)
General Specifications
Product Number | ECM-UM36-JM-93Q-ULL |
Product type | Modules |
Fibre category | 50 µm MM (OM4) |
Application | Data Centre LAN/SAN |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Fibre count | 36 |
Adapter type back | MTP® |
Adapter colour back | Turquoise |
Adapter type front | MDC MM |
Housing type | Modules |
Product family | EDGE™ |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.2 dB |
Specifications - Connector A
Connector type | MTP® |
Polish | UPC |
Ferrule material | Composite |
Specifications - Connector B
Polish | UPC |
Dimensions
Width | 94 mm |
Depth | 125 mm |
Weight | 16 kg |
Length | 0 mm |
Ordering Information
Packaging method | Individual Blister Packs |
Units per delivery | 1/1 |
Rear-loading capability
Decreases the time to prepare and install modules into fibre housings
Increased density with MDC up to 3 times per rack unit with 36F module
Enables to increase density from 144 up to 432 fibres in a 1U housing
Low insertion loss performance
Improved performance specs allow for more mated pairs and/or longer link distances
Universal wiring
Decreases complexity and risks associated with managing polarity during moves, adds, and changes