EDGE™ MDC Module

EDGE™ low-loss modules provide an interface between the MTP® connectors on an MTP trunk and the MDC (Mini Duplex Connectors) at the front.
The internal wiring of the module is based on universal polarity to ensure the correct fibre polarity throughout the entire system, independent of how many modules are implemented within the link.
They are specified to 0.20 dB for multimode (OM4) and 0.5 dB for single-mode (OS2) and are complemented with MDC to Uniboot LC Duplex or MDC to MDC patch cords to support increased density in the MDA.
Fibre Category
Products
Product Number | Product Name | |
---|---|---|
ECM-UM24-JM-93Q-ULL | EDGE™ MDC Module, 24F, 50 µm multimode (OM4) | |
ECM-UM24-JU-89G-ULL | EDGE™ MDC Module, 24F, SMF-28® Ultra fibre | |
ECM-UM36-JM-93Q-ULL | EDGE™ MDC Module, 36F, 50 µm multimode (OM4) | |
ECM-UM36-JU-89G-ULL | EDGE™ MDC Module, 36F, SMF-28® Ultra fibre |