H890412GEZ-QA002M
Plug & Play™ Harness Universal, MTP® PRO to LC, OS2 Ultra
General Specifications
| Product Number | H890412GEZ-QA002M |
| Fibre category | Bend-improved Single-Mode (OS2) |
| Cable assembly type | Multi fibre |
| Assembly Insertion Loss | ≤ 1.25 dB |
| Solution | Plug & Play™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | 0 °C to 50 °C |
| Temperature range, operation | 0 °C to 60 °C |
| Temperature range, storage | -25 °C to 70 °C |
Design
| Fibre count | 12 |
| Outer jacket material | LSZH/FRNC |
| Polarity | Universal |
Mechanical Characteristics
| Nominal outer diameter | 2 mm |
| Max. tensile strength, short-term | 400 N |
| Min. bend radius installation | 29 mm |
| Min. bend radius operation | 15 mm |
Optical Characteristics
| Fibre code | Z |
| Performance option code | 20 |
| Fibre category | OS2 |
| Fibre Type | Single-mode (OS2) / 250 µm |
| Fibre name | Bend-Improved Single-mode (OS2) |
| Maximum Attenuation | 0.34 dB/km / 0.34 dB/km / 0.20 dB/km |
| Wavelengths | 1310 nm / 1383 nm / 1550 nm |
| Fibre compliance | ITU-T G.652.D and ITU-T G.657.A1 |
| Fibre core diameter | 8.2 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Dispersion @ 1550 nm | ≤ 18 [ps/(nm*km)] |
| Dispersion @ 1625 nm | ≤ 22 [ps/(nm*km)] |
| Cable cutoff wavelength | 1260 nm |
| Mode-Field Diameter at 1310 nm | 9.2 µm |
| Mode-Field Diameter at 1550 nm | 10.4 µm |
| PMD Link Design Value | ≤ 0.04 ps/√km |
| PMD (Polarization Mode Dispersion) maximum individual fibre | ≤ 0.1 ps/√km |
Specifications - Connector A
| Polish | APC |
| Insertion loss, max. | 0.75 dB |
| Note: | * IL in pre-connectorized products is measured in the factory though two mated pairs |
| Tensile strength jacketed cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot colour | Black |
| Connector type | MTP® (pinned) |
| Ferrule material | Composite |
| Housing colour | Green |
| Housing material | Composite |
| Boot type | Individual |
| Reflectance | ≤ -65 dB |
Specifications - Connector B
| Polish | UPC |
| Insertion loss, max. | 0.5 dB |
| Tensile strength jacketed cable | 44 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot colour | Blue |
| Connector type | LC duplex |
| Ferrule material | Ceramic |
| Housing colour | Blue |
| Housing material | Composite |
| Boot type | Individual |
| Reflectance | ≤ -58 dB |
Furcation - Connector A
| Leg Length | 2000 mm |
| Furcation type | Heat shrink |
| Leg colour | Yellow |
| Leg diameter | 2 mm |
| Leg count | 1 |
Furcation - Connector B
| Furcation type | Heat shrink |
| Leg diameter | 2 mm |
| Plug Type | Heat shrink |
| Plug Height | 3 mm |
| Plug Width | 3 mm |
| Plug Depth | 60 mm |
| Leg Length | 2000 mm |
Dimensions
| Length | 2 m |
| Cable Weight | 3.35 kg/km |
Ordering Information
| Packaging method | Cardboard box |
| Shipping Height | 380 mm |
| Shipping Width | 250 mm |
| Shipping Depth | 180 mm |
| Units per delivery | 1/1 |
MTP® assemblies with reduced footprint and cable outside diameter
Connect to Universal modules through a non-pinned MTP® Connector
Factory terminated and tested trunks provide consistent quality to ensure system performance and reduced installation time
ClearCurve®; Fibre-enabled components create smaller form factor, more rugged cabling
LC Duplex Connector - RFP (Reverse-Fibre-Polarity) according to ANSI/TIA/EIA-586B.3
Occupy less space than six duplex jumpers
Easy handling of cable connections on high-fibre-count SAN directors and switch blades