text.skipToContent text.skipToNavigation

Plug & Play™ Harness

A harness is an ultra-slim 12-fibre (2.0 mm) pre-terminated fibre cable with an MTP® PRO connector on one end and six LC duplex connectors on the opposite end. The majority of the harness is a single cable which breaks out into twelve, single fibre legs to enable connectivity to the switch ports.Advanced optical harnesses with high-fibre-count MTP PRO connectors are designed to enable parallel optic conversion for 40 and 100Gig applications.MTP PRO allows for a simple one-step, colour-coded polarity change feature without removing the connector housing.The connector also provides the capability for field-friendly pinning configuration changes with safe handling of pins and easy colour identification while maintaining product integrity.

Products

Product Number Product Name
H690512QEZ-JB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OM4
H690512QEZ-KB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OM4
H690512QEZ-LB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OM4
H690512QEZ-NB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OM4
H690512QEZ-QB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OM4
H690512TEZ-JB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OM3
H690512TEZ-KB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OM3
H690512TEZ-LB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OM3
H690512TEZ-NB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OM3
H690512TEZ-QB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OM3
H700512QEZ-KA002M Plug & Play™ Harness, Universal, MTP® PRO to LC, OM4
H700512QEZ-LA002M Plug & Play™ Harness, Universal, MTP® PRO to LC, OM4
H700512QEZ-NA002M Plug & Play™ Harness, Universal, MTP® PRO to LC, OM4
H700512QEZ-QA002M Plug & Play™ Harness, Universal, MTP® PRO to LC, OM4
H700512TEZ-JA002M Plug & Play™ Harness, Universal, MTP® PRO to LC, OM3
H700512TEZ-NA002M Plug & Play™ Harness, Universal, MTP® PRO to LC, OM3
H700512TEZ-QA002M Plug & Play™ Harness, Universal, MTP® PRO to LC, OM3
H890412GEZ-QA002M Plug & Play™ Harness, Universal, MTP® PRO to LC, OS2 Ultra
H900412GEZ-JB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OS2 Ultra
H900412GEZ-LB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OS2 Ultra
H900412GEZ-NB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OS2 Ultra
H900412GEZ-QB002M Plug & Play™ Harness, Direct Connect, MTP® PRO to LC, OS2 Ultra