N690536QEZDKW020M
Plug & Play™ Indoor Loose Tube Trunk Universal hybrid, OM4, MTP® to LC, 36 F
General Specifications
| Product Number | N690536QEZDKW020M |
| Fibre category | 50 µm MM (OM4) |
| Cable assembly type | Multi fibre |
| Environment | Indoor |
| Cable Type | Loose tube |
| Solution | Plug & Play™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | -5 °C to 50 °C |
| Temperature range, operation | -10 °C to 60 °C |
| Temperature range, storage | -25 °C to 70 °C |
Design
| Fibre count | 36 |
| Outer jacket material | LSZH/FRNC |
| Polarity | Universal hybrid |
| Fibre Type | Multimode |
Mechanical Characteristics
| Nominal outer diameter | 7.2 mm |
| Max. tensile strength, short-term | 450 N |
| Min. bend radius installation | 112.5 mm |
| Min. bend radius operation | 72 mm |
Optical Characteristics
| Fibre code | T |
| Performance option code | 98 |
| Fibre category | OM4 |
| Fibre Type | Multimode |
| Fibre name | 50 µm MM (OM4) |
| Maximum Attenuation | 2.8 dB/km / 1.0 dB/km |
| Wavelengths | 850 nm / 1300 nm |
| Fibre compliance | IEC 60793-2-10 |
| Fibre core diameter | 50 µm |
| Cladding diameter | 125 µm |
| Coating diameter | 242 µm |
| Serial 1 gigabit ethernet | 1000 m / 600 m |
| Serial 10 gigabit ethernet | 550 m / - |
| Minimum effective modal bandwidth (EMB) | 4700 MHz*km / - |
| Min. overfilled launch (OFL) bandwidth | 3500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | PC |
| Insertion loss, max. | 0.5 dB |
| Note: | * IL in pre-connectorized products is measured in the factory though two mated pairs* IL in vorkonfektionierten Produkten wird im Werk durch zwei verbundene Steckerpaare gemessen |
| Tensile strength jacketed cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot colour | Black |
| Connector type | MTP® (non-pinned) |
| Ferrule material | Composite |
| Housing colour | Turquoise |
| Housing material | Composite |
| Boot type | Individual |
| Reflectance | ≤ -20 dB |
Specifications - Connector B
| Polish | PC |
| Insertion loss, max. | 0.5 dB |
| Tensile strength jacketed cable | 44 N |
| Durability | ≤ 0.2 dB change, 500 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot colour | Turquoise |
| Connector type | LC duplex |
| Ferrule material | Ceramic |
| Housing colour | Black |
| Housing material | Composite |
| Boot type | Individual |
| Reflectance | ≤ -20 dB |
Furcation - Connector A
| Leg Length | 840 mm -0 / +70mm |
| Furcation type | Heat shrink |
| Leg colour | Turquoise |
| Leg diameter | 2 mm |
| Plug Type | Heat shrink |
| Leg count | 3 |
| Plug Height | 8.2 mm |
| Plug Width | 8.2 mm |
| Plug Depth | 70 mm |
Furcation - Connector B
| Furcation type | Heat shrink |
| Leg diameter | 2 mm |
| Staggering increment | 220 mm |
| Shortest staggering leg length (mm) | 820 mm |
| Plug Type | Heat shrink |
| Plug Height | 8.2 mm |
| Plug Width | 8.2 mm |
| Plug Depth | 60 mm |
| Staggering legs per group | 3 |
| Leg Length | 840 mm |
Dimensions
| Length | 20 m |
| Cable Weight | 43 kg/km |
Shipping Dimensions
| Height | 480 mm |
| Width | 90 mm |
| Depth | 480 mm |
Ordering Information
| Packaging method | Cardboard box |
| Package contents | 2 trunk holders, test report |
| Shipping Height | 480 mm |
| Shipping Width | 90 mm |
| Shipping Depth | 480 mm |
| Units per delivery | 1/1 |