text.skipToContent text.skipToNavigation

Plug & Play™ Indoor Loose Tube Trunk

Plug & Play™ systems trunk connections are available in fiber counts of 12 to 144 fibers with MTP® connectors on both ends, or terminated with MTP® Connectors on one end of the trunk and single or dual fibre connectors on the other end for applications requiring one end of the trunk to connect directly into system equipment or patch panels. Using the MTP® connector, a 12 -fiber push/pull optical connector with a footprint similar to the SC simplex connector, high density and rapid deployment with space savings and minimal error can be realized. The MTP® connector, used in conjunction with high-density loose tube cable, provides a space saving of up to 45 percent and three times the fiber-tray capacity over traditional bulkier cabling solutions. Cable tray weight and cooling air impediment are minimized. Optional brackets are available for mounting the furcation points into equipment racks and cabinets.

Products

Product Number Product Name
N690512QEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM4, MTP® to LC, 12 F
N690512TEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM3, MTP® to LC, 12 F
N690524QEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM4, MTP® to LC, 24 F
N690524TEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM3, MTP® to LC, 24 F
N690536QEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM4, MTP® to LC, 36 F
N690536TEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM3, MTP® to LC, 36 F
N690548QEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM4, MTP® to LC, 48 F
N690548TEZDKW020M Trunk Loose tube intérieur Plug & Play™
N690572QEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM4, MTP® to LC, 72 F
N690572TEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM3, MTP® to LC, 72 F
N690596QEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM4, MTP® to LC, 96 F
N690596TEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM3, MTP® to LC, 96 F
N6905E4QEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM4, MTP® to LC, 144 F
N6905E4TEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OM3, MTP® to LC, 144 F
N696912QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 12 F
N696912TEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM3, MTP® to MTP®, 12 F
N696924QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 24 F
N696924TEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM3, MTP® to MTP®, 24 F
N696936QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 36 F
N696936TEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM3, MTP® to MTP®, 36 F
N696948QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 48 F
N696948TEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM3, MTP® to MTP®, 48 F
N696972QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 72 F
N696972TEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM3, MTP® to MTP®, 72 F
N696996QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 96 F
N696996TEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM3, MTP® to MTP®, 96 F
N6969E4QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 144 F
N6969E4TEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM3, MTP® to MTP®, 144 F
N900412GEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OS2 Ultra, MTP® to LC, 12 F
N900424GEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OS2 Ultra, MTP® to LC, 24 F
N900436GEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OS2 Ultra, MTP® to LC, 36 F
N900448GEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OS2 Ultra, MTP® to LC, 48 F
N900472GEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OS2 Ultra, MTP® to LC, 72 F
N900496GEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OS2 Ultra, MTP® to LC, 96 F
N9004E4GEZDKW020M Plug & Play™ Indoor Loose Tube Trunk, Universal hybrid, OS2 Ultra, MTP® to LC, 144 F
N909012GEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OS2 Ultra, MTP® to MTP®, 12 F
N909024GEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OS2 Ultra, MTP® to MTP®, 24 F
N909036GEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OS2 Ultra, MTP® to MTP®, 36 F
N909048GEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OS2 Ultra, MTP® to MTP®, 48 F
N909072GEZAAU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OS2 Ultra, MTP® to MTP®, 72 F
N909072GEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OS2 Ultra, MTP® to MTP®, 72 F
N909096GEZAAU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OS2 Ultra, MTP® to MTP®, 96 F
N909096GEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OS2 Ultra, MTP® to MTP®, 96 F
N9090E4GEZAAU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OS2 Ultra, MTP® to MTP®, 144 F
N9090E4GEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OS2 Ultra, MTP® to MTP®, 144 F
N939324QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 24 F
N939348QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 48 F
N939372QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 72 F
N939396QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 96 F
N9393E4QEZDDU020M Plug & Play™ Indoor Loose Tube Trunk, Universal, OM4, MTP® to MTP®, 144 F