N696972TEZDDU020M
Plug & Play™ Indoor Loose Tube Trunk Universal, OM3, MTP® to MTP®, 72 F
Spécifications générales
| Référence du produit | N696972TEZDDU020M |
| Fibre category | 50 µm MM (OM3) |
| Cable assembly type | Multi fibre |
| Environment | Indoor |
| Cable Type | Loose tube |
| Solution | Plug & Play™ |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Temperature range, installation | -5 °C - 50 °C |
| Temperature range, operation | -10 °C - 60 °C |
| Temperature range, storage | -25 °C - 70 °C |
Design
| Fibre count | 72 |
| Outer jacket material | LSZH/FRNC |
| Polarity | Universal, TIA-568 type-B |
| Fibre Type | Multimode |
Mechanical Characteristics
| Nominal outer diameter | 8.3 mm |
| Max. tensile strength, short-term | 600 N |
| Min. bend radius installation | 135 mm |
| Min. bend radius operation | 83 mm |
Caractéristiques optiques
| Code de la fibre | T |
| Code d'option de performance | 88 |
| Catégorie de fibre optique | OM3 |
| Type de fibre | Multimode |
| Nom de la fibre | 50 µm MM (OM3) |
| Atténuation maximale | 2,8 dB/km / 1,0 dB/km |
| Longueurs d'onde | 850 nm / 1300 nm |
| Conformité aux normes | IEC 60793-2-10 |
| Diamètre du cœur | 50 µm |
| Diamètre de gaine | 125 µm |
| Diamètre du revêtement primaire | 242 µm |
| Longueur de transmission pour 1 Gigabit Ethernet | 750 m / 600 m |
| Longueur de transmission pour 10 Gigabit Ethernet | 300 m / - |
| EMB (Minimum Effective Modal Bandwidth) | 2000 MHz*km / - |
| Bande OFL (Min. Overfilled Launch) | 1500 MHz*km / 500 MHz*km |
Specifications - Connector A
| Polish | PC |
| Insertion loss, max. | 0.5 dB |
| Note: | * IL in pre-connectorized products is measured in the factory though two mated pairs* IL in vorkonfektionierten Produkten wird im Werk durch zwei verbundene Steckerpaare gemessen |
| Tensile strength jacketed cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot colour | Black |
| Connector type | MTP® (non-pinned) |
| Ferrule material | Composite |
| Housing colour | Turquoise |
| Housing material | Composite |
| Boot type | Individual |
| Reflectance | ≤ -20 dB |
Specifications - Connector B
| Polish | PC |
| Insertion loss, max. | 0.5 dB |
| Tensile strength jacketed cable | 44 N |
| Durability | ≤ 0.2 dB change, 200 rematings, FOTP-21 |
| Keyed (security) | No |
| Boot colour | Black |
| Connector type | MTP® (non-pinned) |
| Ferrule material | Composite |
| Housing colour | Turquoise |
| Housing material | Composite |
| Boot type | Individual |
| Reflectance | ≤ -20 dB |
Furcation - Connector A
| Leg Length | 840 mm -0 / +70mm |
| Furcation type | Heat shrink |
| Leg colour | Turquoise |
| Leg diameter | 2 mm |
| Plug Type | Heat shrink |
| Leg count | 6 |
| Plug Height | 9.3 mm |
| Plug Width | 9.3 mm |
| Plug Depth | 70 mm |
Furcation - Connector B
| Furcation type | Heat shrink |
| Leg colour | Turquoise |
| Leg diameter | 2 mm |
| Plug Type | Heat shrink |
| Leg count | 6 |
| Plug Height | 9.3 mm |
| Plug Width | 9.3 mm |
| Plug Depth | 70 mm |
| Leg Length | 840 mm -0 / +70mm |
Dimensions
| Length | 20 m |
| Cable Weight | 62 kg/km |
Shipping Dimensions
| Height | 480 mm |
| Width | 90 mm |
| Depth | 480 mm |
Ordering Information
| Package contents | 2 trunk holders, test report |
| Packaging method | Cardboard box |
| Units per delivery | 1/1 |
| Shipping Height | 480 mm |
| Shipping Width | 90 mm |
| Shipping Depth | 480 mm |