

EG01-UM0593Q-08
EDGE™ Preloaded Housings EDGE-01U with 8 Multimode Modules
General Specifications
Product Number | EG01-UM0593Q-08 |
Product type | Fibre Optic Hardware |
Environment | Indoor |
Fibre category | Multimode |
Access type | Front and rear access slidable |
Lockable | Yes, rear side |
Application | Data Centre, Enterprise Networks |
Brand | EDGE™ |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of modules | 8 |
Cable entry type | Side brush entry |
Number of panels | 8 |
Housing colour | Silver |
Colour | Silver |
Panel or module type | EDGE™ |
Fibre Capacity | 96 |
Dimensions
Height | 44 mm |
Width | 432 mm |
Ordering Information
Package contents | EDGE™ Housing 1U; Quick Start Guide, #12-24 and #10-32 mounting screws, Cage Nut Mounting Kit, Velcro Strap, Fiber Optic Warning Label |