text.skipToContent text.skipToNavigation

ECAM External Cable Assembly Module for BPEO

BPEO Fiber Closures “solution” is build on a range of closures with various front sides designed with hexagonal ports and oval ports.
The sealing and the retention of the fiber cables on those closures is accomplished thanks to cable entry called “ECAM” as diminutive of “External Cable Assembly Module”. Those ECAM” are independently fixed on each individual port of the closure front side.

Das könnte Sie auch interessieren

Produkte

Produktnummer Produktname
ECAM-S-12-RND-CSM-CL ECAM, entrée de câble mécanique pour BPEO
ECAM-S-18-RND-CSM-CL ECAM, entrée de câble mécanique pour BPEO
FQ100081659 ECAM External Cable Assembly Module for BPEO, BPEO ECAM S6/S7 FRP Single-Entry Cable Sealing seals and anchors rectangular shape cables with dimensions of 2 × 3 mm and of 1.6 × 2 mm
FQ100083556 ECAM External Cable Assembly Module for BPEO, BPEO ECAM S12 ROUND Single-Entry Cable Sealing Single-Entry Cable Sealing for cables from 4 to 12 mm diameter
N721240A ECAM, entrée de câble mécanique pour BPEO
N721262A ECAM External Cable Assembly Module for BPEO, BPEO ECAM S9.5 ROUND + CSM Single-Entry Cable Sealing for cables with outside diameter from 3.5 to 9.5 mm with a Central Strength Members (CSM)
N721264A ECAM, entrée de câble mécanique pour BPEO
N721273A ECAM External Cable Assembly Module for BPEO, BPEO ECAM S9.5 ROC Single-Entry Cable Sealing Designed to seal and anchor the ROC™ Drop cable with dimensions of 5.4 mm × 3.0 mm
N721275A ECAM, entrée de câble mécanique pour BPEO
N721276A ECAM External Cable Assembly Module for BPEO, BPEO ECAM S9.5 SST Single-Entry Cable Sealing seals and anchors this flat shape cables with dimensions of 8.1 mm × 4.5 mm
N721295A ECAM External Cable Assembly Module for BPEO, ECAM S6/S7 Round 2/4 MM Single-Entry Cable Sealing for MiniXtend and micro cables with 2.5 mm diameter
N721298A ECAM External Cable Assembly Module for BPEO, BPEO ECAM S18 RPX Single-Entry Cable Sealing seals and anchors RPX cables (oval shape 4.2 x 12.2 mm / 0.17 in x 0.48 in)
UU003028675 ECAM External Cable Assembly Module for BPEO, BPEO ECAM S9.5 ROUND Single-Entry Cable Sealing for cables from 3.5 to 9.5 mm diameter
UU003030390 ECAM, entrée de câble mécanique pour BPEO
UU008041632 ECAM External Cable Assembly Module for BPEO, S7, 1 Round / Flat, Aramid Strain Relief
UU008177733 ECAM External Cable Assembly Module for BPEO, BPEO ECAM S9.5 FRP Single-Entry Cable Sealing seals and anchors rectangular shape cables with dimensions of 2 × 3 mm and of 1.6 × 2 mm