text.skipToContent text.skipToNavigation

Everon® Copper Datacom VOL Patch panel 19-inch

The Everon® Copper Datacom patch panel is universally applicable for all 19'' racks. This allows the free userspecific configuration of building and floor distributors.

The panel has a conductive front and integrated earthing or grounding points as well as two grounding lashes at the rear of the panel.


Produtos

Número do produto Nome do produto
FQ100080602 Panneau RJ45 VOL Everon® Datacom cuivre 19-pouce, 1U, plat, 16 ports empreinte Vol, anthracite, montage rapide et câble (Sympapatch), Premium
FQ100080610 Panneau RJ45 VOL Everon® Datacom cuivre 19-pouce, 1U, plat, 24 ports empreinte Vol, anthracite, montage rapide (Sympapatch), Premium
MAXCSV-02400-C001 Solutions Cuivre Everon® Panneau RJ45 VOL, 19“ 24 ports 1U, argenté
MAXCSV-02401-C001 Panneau RJ45 VOL, solutions Cuivre Everon®, 19“ 24 ports 1U, blanc
MAXCSV-02408-C001 Solutions Cuivre Everon® Panneau RJ45 VOL, 19“ 24 ports 1U, noir
UU001622826 Panneau RJ45 VOL Everon® Datacom cuivre 19-pouce, 1 HE, flach, 24 Ports mit 24 x E500S, silber
UU001622867 Panneau RJ45 VOL Everon® Datacom cuivre 19-pouce, 1 HE, flach, 24 Ports nur UTP, schwarz
UU001622875 Panneau RJ45 VOL Everon® Datacom cuivre 19-pouce, 1 HE, flach, 16 Ports VOL-Grundfläche, schwarz und 16 Ports, schwarz
UU001622891 Panneau RJ45 VOL Everon® Datacom cuivre 19-pouce, 2 HE, flach, 32 Ports, schwarz
UU001622909 Encastré VOL, 2U, Panneau de brassage 19 noir
UU001622917 Panneau RJ45 VOL Everon® Datacom cuivre 19-pouce, 1 HE, flach, 16 Ports VOL-Grundfläche, silber
UU001622966 Encastré VOL, 1U, Panneau de brassage 19 noir
UU003121132 Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 28 ports, black
UU003121140 Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 56 ports, black
UU003121157 Panneau RJ45 VOL Everon® Datacom cuivre 19-pouce, 1 HE, Kat. 3, 25 Ports, schwarz
UU003121165 Everon® Copper Datacom VOL Patch panel 19-inch, 1U, Cat. 3, 50 ports, black