text.skipToContent text.skipToNavigation

S45254-L104-A8

Mandrin et furet de calibrage  Mandrin et furet de calibrage

Contact Distributor for Lead Time

Normes
RoHS Ne contient aucune substance dangereuse au sens de la directive RoHS 2011/65/EU
Dimensions
Poids 480 g
Informations pour commander
Unités par livraison 1/1
Each calibration mandrel has a metal shaft with a set of different-sized disks
enabling the radius of curvature of the ducts to be checked in accordance with operator specifications