Pretium® Connector Housing (PCH)
The rack-mount Pretium® connector housings (PCH) are available in 1U, 2U and 4U sizes and mount in 19-in racks or cabinets. Combined with the modules, panels, harnesses, trunks and patch cords, they provide a tip-to-tip solution for your fiber optic network.
Unité de hauteur
Nombre de tiroirs
Type de module
CCH
Type de cassette
Not Available
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| PCH-04U | Protections de connecteurs Pretium® (PCH), 4 unités de rack, contient 12 cassettes à traversées CCHE | |
| PCH-M3-01U | Pretium® 3-Module Housing, 1 rack unit, holds three CCHE Plug & Play™ reduced-depth modules |