EDGE™ Housing
EDGE™ housings are high-density, preterminated fibre optic hardware solutions. They offer industry-leading connector density and easy finger/toolless access to enable faster moves, adds, and changes (MACs). The units can be configured to accommodate 96, 144, 288, or 576 fibers.
EDGE housings can be rack- or cabinet-mounted and are ideal for data centers, local area network (LAN) and storage area network (SAN) applications, as well as enterprise networks.
Nombre de modules
Panels per Housing
Fiber Capacity
Height Unit
Você também pode estar interessado em
Produtos
| Número do produto | Nome do produto | |
|---|---|---|
| EDGE-01U | EDGE™ Housing, 1 rack unit, holds up to 8 EDGE modules or panels | |
| EDGE-04U | EDGE™ Housing, 4 rack units, holds up to 48 EDGE modules or panels | |
| EDGE-01U-SP | EDGE™ Housing, 1 rack unit, gray, holds up to 12 EDGE modules or panels | |
| EDGE-02U | EDGE™ Housing, 2 rack unit, holds up to 24 EDGE modules or panels |