text.skipToContent text.skipToNavigation

Centrix™ Front Access Cabinet

The Centrix™ single cabinet provides 1x cable entry on front side top and bottom, connectivity hardware and patch cord management spaces for up to 108 Centrix cassettes with a maximum capacity of 3888 LC or 2592 SC single fiber ports. All functions are accessable from front of the cabinet. The patch cord management enables in-frame Cross-Connect with a single jumper length of 4 m.


Products

Product Number Product Name
CTX-CAB-F2209NNLAB Single Cabinet, Single Cabinet, H2200xW900xD300, left cable entry, no walls, no doors, bottom channel, assembled, left cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2209NNLNB Armoire avec accès avant Centrix®
CTX-CAB-F2209NNRAB Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, assembled
CTX-CAB-F2209NNRNB Single Cabinet, H2200xW900xD300, right cable entry, no walls, no doors, bottom channel, flat pack
CTX-CAB-F2209PGLAB Single Cabinet, H2200xW900xD300, left cable entry, walls, doors, acrylic glass window, bottom channel, assembled
CTX-CAB-F2209PGRAB Armoire avec accès avant Centrix®
CTX-CAB-F2209PGRAN Armoire avec accès avant Centrix®
CTX-CAB-F2212NNRAB Single Cabinet, H2200xW1200xD300, right cable entry, dual patch cord manager, no walls, no doors, bottom channel, assembled
CTX-CAB-F2212PGRAN Single Cabinet, H2200xW1200x D300, right cable entry, dual patch cord manager, walls, doors, acrylic glass window, no bottom channel, assembled
OLM-CAB-F2206NNNAB Armoire avec accès avant Centrix®, Überlänge Slack Management Single Frame, keine Wände, keine Türen, unterer Kanal, obere Brücke, Schnittstelle, montiert