BAT Accessories
Type d'adaptateur
Type de produit
Type de pigtail
您可能还感兴趣
Products
| 产品编码 | Product Name | |
|---|---|---|
| BAT-F-01 | BAT - Accessoires | |
| BAT-F-10 | BAT - Accessoires | |
| BAT-K0000-10 | BAT - Accessoires | |
| BAT-PLY-02RT | BAT - Accessoires | |
| BAT-PLY-22RT | BAT - Accessoires | |
| BAT-PLY-44RT | Building Access Terminal (BAT), Patch module; Size M, L and XL; with 4 SC APC duplex adapters and 4 SC APC pigtails | |
| BAT-PLY-58RT | Building Access Terminal (BAT), Patch module; Size M, L and XL; with 4 SC UPC duplex adapters and 4 SC uPC pigtails | |
| BAT-R-01 | Building Access Terminal (BAT), Fiber routing guide, 1 piece, allows up to 64 pieces of 900µ fiber | |
| BAT-CDM-10 | Building Access Terminal (BAT), Strain relief kit, Size M, up to 8 mm | |
| BAT-CFY-10 | Building Access Terminal (BAT), Sealing foam for feeder cable, Size L, up to 2x2 of 8 mm diameter ducts, 10 pieces | |
| BAT-I-01 | Cable Entry Components for Building Access Terminal (BAT) strain relief cables and tubes of different diameters and seal the BAT against dust and fluids. | |
| BAT-CDM-01 | Building Access Terminal (BAT), Cable Entry Components Strain-relief kit, Size M, up to 8 mm | |
| BAT-CC8-10 | Building Access Terminal (BAT), Cable strain relief blocks, 10 pieces | |
| BAT-CTP-10 | Building Access Terminal (BAT), PG gland M20, Size L, up to 17 mm diameter ducts, 10 pieces | |
| BAT-BTS-01 | Building Access Terminal (BAT) Buffer tube storage |