text.skipToContent text.skipToNavigation

Everon® Copper Datacom Class EA Shielded Trunk

The Everon® Copper Datacom EA cabling system is a pre-made solution for high-performance data connections. It uses Cat.6A cables terminated with shuttered RJ45 jacks for dust protection. The cables are slim and have a joint sheath for easy installation in tight spaces. They also have a low combustible material content. The system is pre-assembled and tested, ensuring consistent quality. It complies with ISO/IEC 11801 and EN 50173 standards. It eliminates the need for Alien NEXT testing. The system is designed for data centers and meets Class EA, Cat.6A, and IEEE 802.3 standards. It is approved for Power over Ethernet applications up to 90 W, fullfilling the maximum type 4 class 8. The RJ45 jack allows for tool-free installation in patch panels.

Connector Type KS500S RJ45

Products

Product Number Product Name
CCABBA-FI685-A100-C0 Everon® Copper Datacom Class EA Shielded Trunk, 6x4 pairs, CPR B2ca, AWG26, with KS500S Jack on both sides, Blue, 10 m
CCABBA-FI685-A150-C0 Everon® Copper Datacom Class EA Shielded Trunk, 6x4 pairs, CPR B2ca, AWG26, with KS500S Jack on both sides, Blue, 15 m
CCABBA-FI685-A200-C0 Everon® Copper Datacom Class EA Shielded Trunk, 6x4 pairs, CPR B2ca, AWG26, with KS500S Jack on both sides, Blue, 20 m
CCABDB-FI685-A100-C0 Everon® Copper Datacom Class EA Shielded Trunk, 6x4 pairs, CPR B2ca, AWG23, with KS500S Jack on both sides, Blue, 10 m
CCABDB-FI685-A150-C0 Everon® Copper Datacom Class EA Shielded Trunk, 6x4 pairs, CPR B2ca, AWG23, with KS500S Jack on both sides, Blue, 15 m
CCABDB-FI685-A200-C0 Everon® Copper Datacom Class EA Shielded Trunk, 6x4 pairs, CPR B2ca, AWG23, with KS500S Jack on both sides, Blue, 20 m