FQ100024857
NC / STG / BRCP Cross Connect System Accessories SOR TB 2-Wire Test Cord for NC-SP, STG 2000, RCP and BRCP-SP
You might also be interested in
General Specifications
| Product Number | FQ100024857 |
| Legacy Part Number | C242613A |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Mechanical Specifications
| Suitable for | NC-SP / NC-SPP / STG 2000 / RCP / BRCP-SP / BRCP-SPP |
Transmission
| NEXT (Near-end crosstalk) according to ISO/IEC 11801 Ed.2.2:2002 and DIN EN 50173-1:2002 | 27 dB @ 100 MHz, side by side neighboring pairs; 50 dB @ 100 MHz, on top of each other neighboring pairs |
Ordering Information
| Units per Delivery | 10/1 |