STG 2000
The Corning disconnection modules STG2 C2 feature a normally closed contact that provides a disconnection point between the cable and jumper sides by insertion of a disconnection plug as well as a look both ways test point for line measurement and monitoring. The disconnection modules can typically be used in the subscriber or network side of the cross-connect field where isolating the line for disconnection and test purposes is necessary.
Number of Pairs
You might also be interested in
Products
| Product Number | Product Name | |
|---|---|---|
| bstg-c2-10-pu-100 | BSTG C2 10 PU 100 | |
| IA340502698 | STG 2000 C2 10 marked 0 to 9 | |
| IA340532265 | STG 2000 C2 10 marked 1 to 0 | |
| IA340532273 | STG 2000 C2 8 marked 1 to 8 | |
| IA340532281 | STG 2000 C2 10 PU marked 1 to 0 |