FQ100004511
STG Accessories Backmount frame STG, Pitch 16 mm, Height 2 m for 8-pair Modules
You might also be interested in
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Pairs | 1000 |
Mechanical Specifications
| Suitable for | STG 2000 |
Transmission
| Near end crosstalk | > 66 dB to 2.2 MHz,> 51 dB to 12 MHz,> 44 dB to 30 MHz |
| Return Loss | > 50 dB to 2.2 MHz,> 52 dB to 12 MHz,> 57 dB to 2.2 MHz, |
Dimensions
| Height | 2 mm |
Ordering Information
| Units per Delivery | 1/1 |