Everon® Copper Datacom Terminal Outlet VOL and Keystone
Product Series / Type
Products
| Product Number | Product Name | |
|---|---|---|
| CAXCSE-00001-C010-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Blank cover EUROMOD, 50x12.5mm, flat, white | |
| CAXCSE-00001-C040 | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Surface mounting box, for 80x80 mm face plates, white | |
| CAXCSE-00101-C010-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Blank cover EUROMOD, 50x25mm, flat, white | |
| CAXCSE-00101-C030-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Blank cover, flat, 22.5x45 mm, white | |
| CAXCSE-00101-C031-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Face plate, 45x45, Single gang, for 1x Adapter 45x45, white | |
| CAXCSE-00101-C041-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Face plate, 80.5x80.5, Single gang, for 1x terminal outlet 50x50, white | |
| CAXCSE-00201-C010-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Blank cover, flat, full blank, 50x50 mm, white | |
| CAXCSE-00201-C011-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Single gang EUROMOD, for 2xAdapter, 86x86 , white | |
| CAXCSE-00401-C011-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Single gang EUROMOD, for 4xAdapter, 146x86 , white | |
| UAXCSE-S0101-C040-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Outlet 80x80, inclined, for 1xRJ45 Module (VOL or Keystone), white | |
| UAXCSE-S0201-C040-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Terminal outlet 80x80, inclined, for 2xRJ45 Module (VOL or Keystone), white | |
| UAXCSE-V0101-C010-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Adapter EUROMOD, inclined, 50x25 mm, for 1xRJ45 Module (VOL or Keystone), white | |
| UAXCSE-V0101-C030-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Adapter 45x45, inclined, 45x45 mm, for 1xRJ45 Module (VOL or Keystone), white | |
| UAXCSE-V0101-C031-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Adapter, inclined, 22.5x45 mm, for 1 VOL or Keystone module, white | |
| UAXCSE-V0201-C030-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Adapter, inclined, 45x45 mm, for 2 VOL or Keystone module, white | |
| CAXCSE-00401-C021-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Face plate, double gang, for 4x Adapter 38x25, white | |
| CAXCSE-00201-C021-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Single gang LJ6C, for 2xAdapter, 86x86 , white | |
| CAXCSE-00001-C001 | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Surface mounting box For EUROMOD, LJ6C and 45x45 86X86x45, 146x86 , white | |
| CAXCSE-00101-C020-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Blank cover LJ6C, 38x25mm, flat, white | |
| CAXCSE-00101-C021-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Single gang LJ6C, for 1xAdapter, 86x86, white | |
| UAXCSE-V0101-C020-BP | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Adapter, inclined, 38x25 mm, for 1xRJ45 Module (VOL or Keystone), white | |
| XE005316866 | Everon® Copper Datacom Terminal Outlet VOL and Keystone, 86x86 mm, 2 ports with VOL footprint, straigth, white | |
| UAXCSE-U0201-C001 | Everon® Copper Datacom Terminal Outlet VOL and Keystone, Wall Surface mounting box for 2 modules RJ45, 78x70, white |