text.skipToContent text.skipToNavigation

Everon® Copper Datacom Terminal Outlet VOL and Keystone

The Everon® Copper Datacom offers connectivity solutions for various types of installations (Panel, terminal outlets, consolidation points...). The same reference of module can be used for all supporting frame to facilitate the maintenance. The dust protection is already provided with our module.
There are one design for boths footprints VOL and Keystone RJ45 modules. As the adapter is compatible with both footprint, you reduce the number of various components.
Adapter, blank cover, face plate, back box are available to configure outlets.


Products

Product Number Product Name
CAXCSE-00001-C010-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Blank cover EUROMOD, 50x12.5mm, flat, white
CAXCSE-00001-C040 Everon® Copper Datacom Terminal Outlet VOL and Keystone, Surface mounting box, for 80x80 mm face plates, white
CAXCSE-00101-C010-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Blank cover EUROMOD, 50x25mm, flat, white
CAXCSE-00101-C030-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Blank cover, flat, 22.5x45 mm, white
CAXCSE-00101-C031-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Face plate, 45x45, Single gang, for 1x Adapter 45x45, white
CAXCSE-00101-C041-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Face plate, 80.5x80.5, Single gang, for 1x terminal outlet 50x50, white
CAXCSE-00201-C010-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Blank cover, flat, full blank, 50x50 mm, white
CAXCSE-00201-C011-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Single gang EUROMOD, for 2xAdapter, 86x86 , white
CAXCSE-00401-C011-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Single gang EUROMOD, for 4xAdapter, 146x86 , white
UAXCSE-S0101-C040-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Outlet 80x80, inclined, for 1xRJ45 Module (VOL or Keystone), white
UAXCSE-S0201-C040-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Terminal outlet 80x80, inclined, for 2xRJ45 Module (VOL or Keystone), white
UAXCSE-V0101-C010-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Adapter EUROMOD, inclined, 50x25 mm, for 1xRJ45 Module (VOL or Keystone), white
UAXCSE-V0101-C030-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Adapter 45x45, inclined, 45x45 mm, for 1xRJ45 Module (VOL or Keystone), white
UAXCSE-V0101-C031-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Adapter, inclined, 22.5x45 mm, for 1 VOL or Keystone module, white
UAXCSE-V0201-C030-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Adapter, inclined, 45x45 mm, for 2 VOL or Keystone module, white
CAXCSE-00401-C021-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Face plate, double gang, for 4x Adapter 38x25, white
CAXCSE-00201-C021-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Single gang LJ6C, for 2xAdapter, 86x86 , white
CAXCSE-00001-C001 Everon® Copper Datacom Terminal Outlet VOL and Keystone, Surface mounting box For EUROMOD, LJ6C and 45x45 86X86x45, 146x86 , white
CAXCSE-00101-C020-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Blank cover LJ6C, 38x25mm, flat, white
CAXCSE-00101-C021-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Single gang LJ6C, for 1xAdapter, 86x86, white
UAXCSE-V0101-C020-BP Everon® Copper Datacom Terminal Outlet VOL and Keystone, Adapter, inclined, 38x25 mm, for 1xRJ45 Module (VOL or Keystone), white
XE005316866 Everon® Copper Datacom Terminal Outlet VOL and Keystone, 86x86 mm, 2 ports with VOL footprint, straigth, white
UAXCSE-U0201-C001 Everon® Copper Datacom Terminal Outlet VOL and Keystone, Wall Surface mounting box for 2 modules RJ45, 78x70, white