
Everon® Copper DataCom High Density Panel

Corning™ Everon® HD patch panels are available with 48 ports in 1U in black aluminum. This high density panel have rear wire management and it is compatible with KS shielded and unshielded modules. The KS500S RJ45 jack is a key component of the Corning Category 6A / Class EA system, fully compliant with Category 6A ISO/IEC, EN and Category 6A standards for hardware performance, confirmed by independent lab certifications. The 360° shielding of the jack facilitates a worry-free Class EA / Category 6A installation. The traditional ‘one click’ design allows an easy, tool-less termination on Corning Category 6A F/UTP, U/FTP, F/FTP and Category 7 S/FTP cables. This panel is also compatible with KS500U, KS250S and KS250U modules in Cat 6A and Cat 6, shielded and unshielded.
Products
Product Number | Product Name | |
---|---|---|
KAXBOV-04801-C001 | Everon® Copper DataCom High Density Angled panel 19'' 1U 48 ports, empty, white | |
KAXBOV-04808-C001 | Everon® Copper DataCom High Density Angled panel 19'' 1U 48 ports, empty, black | |
KAXBSV-04801-C001 | Everon® Copper DataCom High Density Panel, empty 19-inch panel, 1 U 48 ports, for KS modules, white | |
KAXBSV-04808-C001 | Everon® Copper DataCom High Density Panel, empty 19-inch panel, 1 U 48 ports, for KS modules, black | |
MAXAAV-04800-V001 | Everon® Copper DataCom High Density Angled panel 19'' 1U 48 ports, loaded with 48 jacks Category 6A STP | |
MAXAAV-04800-V002 | Everon® Copper DataCom High Density Angled panel 19'' 1U 48 ports, empty, silver | |
UU009535251 | Everon® Copper DataCom High Density Flat panel 19'' 1U 48 ports, loaded with 48 jacks Category 6A STP | |
UU009535251E | Everon® Copper DataCom High Density Panel, empty 19-inch panel, 1 U 48 ports, for KS modules, silver |