Everon® Copper Datacom VOL Patch panel 19-inch

The Everon® Copper Datacom patch panel is universally applicable for all 19'' racks. This allows the free userspecific configuration of building and floor distributors.
The panel has a conductive front and integrated earthing or grounding points as well as two grounding lashes at the rear of the panel.
Color
Height Unit
Number of Ports
Housing Material
Products
Product Number | Product Name | |
---|---|---|
FQ100080602 | Everon® Copper Datacom VOL Patch panel 19'', Everon® Copper Datacom Premium Patch panel 19'' 1U, flat, 16 ports Vol footprint, anthracite, Quick mount panel and cable (Sympapatch) | |
FQ100080610 | Everon® Copper Datacom VOL Patch panel 19''-inch, 1U, flat, 24 ports Vol footprint, anthracite, Quick mount panel and cable (Sympapatch), Premium | |
MAXCSV-02400-C001 | Everon® Copper Datacom VOL Patch panel 19, 1U, flat, 24 ports, silver | |
MAXCSV-02401-C001 | Everon® Copper Datacom VOL Patch panel 19, 1U, flat, 24 ports, white | |
MAXCSV-02408-C001 | Everon® Copper Datacom VOL Patch panel 19, 1U, flat, 24 ports, black | |
UU001622909 | Flush mount VOL Patch panel, 2U, 19” Black | |
UU001622966 | Flush mount VOL Patch panel, 1U, 19” Black |