text.skipToContent text.skipToNavigation

Plug & Play™ Indoor Ribbon Trunks

Utilisation of high-fiber-count (HFC) preterminated MTP® trunks in a structured cabling design can help to eliminate obstacles to future migration as well as offer key installation cost and time savings.
Available in fiber counts up to 288, indoor HFC ribbon trunks provide the density needed for today’s data center. The overall diameter of an HFC trunk is smaller than the equivalent number of fibres in multiple lower-fiber-count trunks, reducing the amount of space needed in the pathways and conduit.
Ribbon fiber trunks provide high-performance MTP factory-terminated assemblies, that allow for reduced installation time, especially during fiber preparation and slicing of pigtail trunks, and less conduit space is required. This delivers an overall savings from both reduced material and installation costs.


Products

Product Number Product Name
A009024GVJ0BP020M Plug & Play™ Indoor Trunk Straight-through, ribbon, OS2, MTP® to pigtail, 24 F
A009048GVJ0BP020M Plug & Play™ Indoor Trunk Straight-through, ribbon, OS2, MTP® to pigtail, 48 F
A009072GVJ0BP020M Plug & Play™ Indoor Trunk Straight-through, ribbon, OS2, MTP® to pigtail, 72 F
A009096GVJ0BP020M Plug & Play™ Indoor Trunk Straight-through, ribbon, OS2, MTP® to pigtail, 96 F
A0090E4GVJ0BP020M Plug & Play™ Indoor Trunk Straight-through, ribbon, OS2, MTP® to pigtail, 144 F
A0090U8GVJ0BP020M Plug & Play™ Indoor Trunk Straight-through, high-fibre-count ribbon, OS2, MTP® to pigtail, 288 F
A909024GVJBBU020M Plug & Play™ Indoor Trunk Universal, ribbon, OS2, MTP® to MTP®, 24 F
A909048GVJBBU020M Plug & Play™ Indoor Trunk Universal, ribbon, OS2, MTP® to MTP®, 48 F
A909072GVJBBU020M Plug & Play™ Indoor Trunk Universal, ribbon, OS2, MTP® to MTP®, 72 F
A909096GVJBBU020M Plug & Play™ Indoor Trunk Universal, ribbon, OS2, MTP® to MTP®, 96 F
A9090E4GVJBBU020M Plug & Play™ Indoor Trunk Universal, ribbon, OS2, MTP® to MTP®, 144 F