EDGE™ Tap Module
EDGE Tap module for traditional LC duplex systems enables the customer to manage the monitoring access points via the patch cord infrastructure zone at the front of the cabinets. The Edge Tap Module enables passive optical tapping of the network while reducing downtime and link loss, and increasing rack space utilization and density.
Connector Type A
LC duplex
Fiber Count
Not available
Number of Adapters per Panel
Not Available
Fiber Category
SM (OS2)
Connector Type B
Not Available
Products
| Product Number | Product Name | |
|---|---|---|
| ETM-7A-G | EDGE™ Solutions Tap Module, Single-mode (OS2), 70/30 split ratio (live/tap), two red LC duplex adapters labeled TAP, four blue LC duplex adapters labeled LIVE |