ActiFi® Composite Cable, Tight- Buffered, Indoor
Corning's ActiFi® Composite Cables provide the ultimate solution for indoor remote powering of distributed antenna systems, optical networks, small cells and more. The design uses fibre and linear laid copper conductors rated at 300 VAC. Composite Cables also provide a time-and cost saving solution for installations requiring remotely powered equipment. By integrating linear laid copper and tight buffered fibre in one cable, ActiFi cables eliminate the need to install separate power and fibre cables. This saves installation time, labour costs and duct or tray space.
Conductor
20 AWG
Fiber Category
SM (OS2) Ultra® fiber
Fiber Count
2
Products
| Product Number | Product Name | |
|---|---|---|
| 002Z4U-22Z25M2G | ActiFi® Composite Cable, Tight- Buffered, Indoor 2 F, 2 Cu Conductor, 20AWG |