text.skipToContent text.skipToNavigation

EDGE™ Splice Cassette

EDGE™ Splice Cassettes provide the interface between the bulk cable and the LC duplex jumpers that connect directly into the electronics. The splice cassette includes a one meter bare ribbon (or twelve x 250 µm single fiber) pigtail, that is loaded within the cassette, and can be mass-fusion spliced directly to either ribbon or loose fiber cable. The LC duplex adapters feature hinged VFL-compatible shutters that move up and out of the way when the connector is inserted.


Products

Product Number Product Name
EDGE-CS12-AD-P00QE-CSP EDGE™ Splice Cassette 12 F, LC duplex, OM4, single-fiber, crimp
EDGE-CS12-AD-P00QJ EDGE™ Splice Cassette, 12 F, LC duplex, OM4, Ribbon, Straight Through
EDGE-CS12-AD-P00QM-CSP EDGE™ Splice Cassette 12 F, LC duplex, OM4, single-fiber, crimp
EDGE-CS12-AD-P00QU EDGE™ Splice Cassette, 12 F, LC duplex, OM4, Ribbon, Universal
EDGE-CS12-AE-P00RE EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode UPC, single-fiber
EDGE-CS12-AE-P00RJ EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode UPC, Ribbon, Straight Through
EDGE-CS12-AE-P00RM-CSP EDGE™ Splice Cassette 12 F, LC duplex, Single-mode UPC, single-fiber, crimp
EDGE-CS12-AF-P00RE EDGE™ Splice Cassette, 12 F, LC duplex, Single-mode APC, single-fiber