MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y
Corning® MiniXtend® XD Cable with Binderless* FastAccess™ Technology is an all -dielectric loose tube cable designed for microduct applications and features industry-leading fiber density.
The innovative binderless FastAccess technology improves cable handling and reduces access time by up to 70% while lowering risk of cable and fiber damage. The MiniXtend cable design reduces the cable diameter by up to 50% (vs. traditional loose tube cables) which improves fiber density for duct applications and also enables new applications which can reduce total install cost by up to 60%.
Fiber Category
Fiber Count
Color Code Standards
Products
| Product Number | Product Name | |
|---|---|---|
| 192ZH4-Y4C49A20 | MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 192 F (8x24), G.657.A1 190 | |
| 216ZH4-Y4C49A20 | MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 216 F (9x24), G.657.A1 190 | |
| 288ZH4-Y4C49A20 | MiniXtend® XD Cable with Binderless* FastAccess™ Technology, A-DQ(ZN)2Y, 288 F (12x24), G.657.A1 190 |