text.skipToContent text.skipToNavigation

Distributor for electrical Rail Switch Heating Points (VeW)

For failure-free operation even during cold seasons rail track switches are equipped with heat resistors. These resistors are electrical resistors which transforms electrical power into heat. At first sight the Corning heating points are very similar to the SKV 20 but differ in several components. They are all equipped with Wago cage clamps to which the heating elements are attached. Termination between clamps for the heating elements and the power supply is ensured by cross bridges, which are mounted on top of the clamps. This allows easy changes of configuration in field. The differences in variants are: - Cable feeding system on the bottom - Type of cage clamps
Product Series / Type
You might also be interested in

Products

Product Number Product Name
DE620010038 VeW 4x2F 462 V 16 2/3 Hz / with yellow Cover
DE620010046 VeW 4x2F 230 V 50 Hz / with yellow Cover
DE620043070 VeW 10F-16 462 V 16 2/3 Hz / with yellow Cover
UU009065531 VeW empty / 10F-16