text.skipToContent text.skipToNavigation

Produits

Référence du produit Nom du produit
CX172P24-6C-2RH000 Centrix™ loaded housing, 1U, 3 cassettes, 24xSC/APC adapters + SF pigtails, 72 ports, HS
CX172P24-A9-2RH000 Centrix™ Splice Housing, 1U, 3 Cassettes each with 24 LC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 72 F
CX172P24-B3-2RH000 Module Centrix®
CX2E4P24-3C-2RH000 Centrix™ Splice Housing, 2U, 6 Cassettes each with 24 SC UPC adapters and SM pigtails, 250 µm standard SM pigtails, total of 144 F
CX2E4P24-A9-2RH000 Module Centrix®
CX2E4P24-B3-2RH000 Module Centrix®
CX4U8P24-3C-2RC000 Module Centrix®
CX4U8P24-3C-2RH000 Module Centrix®
CX4U8P24-3C-2RJ000 Module Centrix®
CX4U8P24-6C-2RC000 Centrix™ loaded housing, 4U, 12 cassettes, 24xSC/APC adapters + SF pigtails, 288 ports, CS
CX4U8P24-6C-2RH000 Centrix™ loaded housing, 4U, 12 cassettes, 24xSC/APC adapters + SF pigtails, 288 ports, HS
CX4U8P24-6C-2RJ000 Module Centrix® 4U avec 12 cassettes équipées de 24 adaptateurs SC/APC et pigtails SM, pigtails ruban standard SM, total de 288 FO
CX4U8P24-A9-2RH000 Module Centrix®
CX4U8P24-A9-2RJ000 Centrix™ Splice Housing, 4U, 12 Cassettes each with 24 LC UPC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 288 F
CX4U8P24-B3-2RH000 Centrix™ Splice Housing, 4U, 12 Cassettes each with 24 LC APC adapters and SM Pigtails, 250 µm standard SM Pigtails, total of 288 F
CX4U8P24-B3-2RJ000 Module Centrix®
CX4WWP36-A9-2RC000 Module Centrix®
CX4WWP36-A9-2RH000 Centrix™ loaded housing, 4U, 12 cassettes, 36xLC/UPC adapters + SF pigtails, 432 ports, HS
CX4WWP36-A9-2RJ000 Centrix™ Splice Housing, 4U, 12 Cassettes each with 36 LC UPC adapters and SM Pigtails, Ribbon standard SM Pigtails, total of 432 F
CX4WWP36-B3-2RC000 Centrix™ loaded housing, 4U, 12 cassettes, 36xLC/APC adapters + SF pigtails, 432 ports, CS
CX4WWP36-B3-2RH000 Module Centrix®
CX4WWP36-B3-2RJ000 Module Centrix®