FQ100004065
STG Accessories Label Holder for 10-pair Modules, marked 1 to 10
You might also be interested in
General Specifications
| Product Number | FQ100004065 |
| Product Type | Label Holder |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Free of hazardous substances according to RoHS 2011/65/EU |
Design
| Number of Pairs | 10 |
Mechanical Specifications
| Suitable for | STG 2000 |
Transmission
| NEXT (Near-end crosstalk) according to ISO/IEC 11801 Ed.2.2:2002 and DIN EN 50173-1:2002 | 27 dB @ 100 MHz, side by side neighboring pairs; 50 dB @ 100 MHz, on top of each other neighboring pairs |
Ordering Information
| Units per Delivery | 20/1 |