FQ100004149
STG Accessories Side Label Holder for 3 Digits
You might also be interested in
General Specifications
| Product Number | FQ100004149 |
| Legacy Part Number | C222903A |
| Product Type | Label Holder |
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
| Environmental Compatibility | Free of hazardous substances according to RoHS 2011/65/EU |
Mechanical Specifications
| Suitable for | STG 2000 |
Transmission
| Near end crosstalk | > 66 dB to 2.2 MHz,> 51 dB to 12 MHz,> 44 dB to 30 MHz |
| Return Loss | > 50 dB to 2.2 MHz,> 52 dB to 12 MHz,> 57 dB to 2.2 MHz, |
Ordering Information
| Units per Delivery | 1000/1 |