

FQ100004503
STG Accessories Backmount frame STG, Pitch 16 mm, Height 2 m for 10-pair Modules
You might also be interested in
General Specifications
Product Number | FQ100004503 |
Legacy Part Number | C232280A |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Environmental Compatibility | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Number of Pairs | 1250 |
Mechanical Specifications
Suitable for | STG 2000 |
Dimensions
Height | 2 mm |
Ordering Information
Units per Delivery | 1/1 |